Sorry, this product is no longer offered for sale. It was discontinued on Apr 26, 2024.

Fiber Coupler, Wavelength Flattened, 2 x 2, 10/90, 1550 nm

  • Type
    2x2 Wavelength Flattened Coupler
  • Fiber Type
    Singlemode
  • Coupling Ratio
    10%/90%
  • Fiber Connector
    Bare Fiber
  • Operating Wavelength
    1550 nm
  • Maximum Insertion Loss
    0.63 dB
  • Return Loss
    55 dB
  • Bandwidth
    ±40 nm
  • Excess Loss, Typical
    0.1 dB  
  • Operating Temperature
    -40 to 85°C
  • Option Code
    49
  • Package Type
    B
  • Operating Humidity
    90–95%