Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Fiber Coupler, Wavelength Flattened, 2 x 2, 10/90, 1310 nm, FC/APC

Specifications

  • Type
    2x2 Wavelength Flattened Coupler
  • Fiber Type
    Singlemode
  • Coupling Ratio
    10%/90%
  • Fiber Connector
    FC/APC
  • Operating Wavelength
    1310 nm
  • Maximum Insertion Loss
    0.63 dB
  • Return Loss
    55 dB
  • Bandwidth
    ±40 nm
  • Excess Loss, Typical
    0.1 dB  
  • Package Type
    B
  • Operating Humidity
    90–95%
undefined