Sorry, this product is no longer offered for sale.

Fiber Coupler, Wavelength Flattened, 1 x 2, 50/50, 1550nm, FC/APC

Technical Specs

  • Type
    1x2 Wavelength Flattened Coupler
  • Fiber Type
    Singlemode
  • Coupling Ratio
    50%/50%
  • Fiber Connector
    FC/APC
  • Operating Wavelength
    1550 nm
  • Maximum Insertion Loss
    3.4 dB
  • Return Loss
    55 dB
  • Bandwidth
    ±40 nm
  • Excess Loss, Typical
    0.1 dB  
  • Operating Temperature
    -40 to 85°C
  • Package Type
    B
  • Operating Humidity
    90–95%