Optical Fiber Coupler, Broadband, 1 x 2, 50/50, 1310/1550nm, FC/UPC

The F-CPL-B12355-FCUPC Broadband Coupler is operational over both the 1310 and 1550 nm windows. This 1x2 coupler has a 50/50 (3 dB) coupling ratio. It has FC/UPC connectors. The F-CPL-B12355-FCUPC can be used directly with the 918D-IS-1 fiber optic detector. It can also be used with the 818 or 918D series detectors with the associated FP4-FC FC connector fiber adaptor and 818-FA connectorized fiber mount. See the Related Products tab for more information.
50/50 Fiber Optic Couplers
50/50 fiber optic couplers are used to evenly split fiber optic light. A 2x2 coupler combines the light on one side and evenly splits it on the other side. A 1x2 coupler works in the same way, but one of the input fibers has been cut short. We offer broadband, narrowband and wavelength flattened versions.
Rugged Housing and Cabling
A semi-ruggedized housing, used on 1x2 and 2x2 couplers at 633, 780, and 850 nm, consists of a stainless steel outer housing from which 1 m long, 900 µm buffered fibers exit through molded strain relief boots. All other couplers feature a fully ruggedized black plastic housing with 1 m long, 3 mm PVC covered pigtails.
Fused Biconical Taper Construction
A fused coupler consists of two, parallel optical fibers that have been twisted, stretched and fused together so that their cores are very close to each other. This forms a coupling region with the length determining the coupling ratio from one fiber to the other. During the manufacturing process, light is launched into an input port and the output power from each output port is carefully monitored. When the desired coupling ratio is achieved, the fully automated manufacturing process is stopped. The resulting coupler is essentially one fiber with two cores that are very near to one another. This process is known as the Fused Biconical Taper (FBT) process.
Broadband Fiber Optic Couplers
Our Broadband couplers optimized to work over both the 1310 and 1550 nm windows. This allows users the versatility to use a single device at both wavelengths.
Specifications
- Type1x2 Broadband Coupler
- Fiber TypeSinglemode
- Coupling Ratio50%/50%
- Fiber ConnectorFC/UPC
- Operating Wavelength1310/1550 nm
- Maximum Insertion Loss3.6 dB
- Return Loss55 dB
- Bandwidth±40 nm
- Excess Loss, Typical0.08 dB
- Package TypeB
- Operating Humidity90–95%

Resources & Downloads
Technical Notes
2D Product Drawings
Fiber pkg -B-S(71 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-CPL-B12355Optical Fiber Coupler, Broadband, 1 x 2, 50/50, 1310/1550nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-CPL-B12355-FCAPCOptical Fiber Coupler, Broadband, 1 x 2, 50/50, 1310/1550nm, FC/APC | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-CPL-B22355-FCUPCOptical Fiber Coupler, Broadband, 2 x 2, 50/50, 1310/1550 nm, FC/UPC | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 818-FAConnectorized Fiber Adapter Mount, 818 & 918D Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP4-FCFiber Connector Adaptor, FC, 818-FA Fiber Adapter Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |









