Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Variable Ratio Coupler, 830nm, Non-PM, FC/PC Connectors

Specifications

  • Type
    Variable Ratio Coupler
  • Fiber Type
    Singlemode
  • Coupling Ratio
    Variable
  • Fiber Connector
    FC/PC
  • Operating Wavelength
    830 nm
  • Maximum Insertion Loss
    0.1 dB
  • Typical Insertion Loss
    0.1 dB
  • Maximum Optical Power
    30mw
  • Dimensions
    25 x 38 x 63 mm

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Variable Ratio Fiber CouplersF-CPL-830-N-FAVariable Ratio Coupler, 830nm, Non-PM, FC/APC Connectors
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,760