Sorry, this product is no longer offered for sale.

Variable Ratio Coupler, 1300nm, Non-PM, FC/APC Connectors

Specifications

  • Type
    Variable Ratio Coupler
  • Fiber Type
    Singlemode
  • Coupling Ratio
    Variable
  • Fiber Connector
    FC/APC
  • Operating Wavelength
    1300 nm
  • Maximum Insertion Loss
    0.1 dB
  • Typical Insertion Loss
    0.1 dB
  • Maximum Optical Power
    30mw
  • Dimensions
    25 x 38 x 63 mm

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Variable Ratio Fiber CouplersF-CPL-1550-N-FAVariable Ratio Coupler, 1550nm, Non-PM, FC/APC Connectors
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,850
Variable Ratio Fiber CouplersF-CPL-1060-N-FAVariable Ratio Coupler, 1060nm, Non-PM, FC/APC Connectors$2,800
Variable Ratio Fiber CouplersF-CPL-1550-P-FAVariable Ratio Coupler, 1550nm, PM Fiber, FC/APC Connectors
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$4,100