Sorry, this product is no longer offered for sale.

Fiber Pigtailed Collimator, 1550 nm, 62.5/125 µm Multimode, FC/PC

Specifications

  • Type
    Fiber-optic Collimator
  • Fiber Type
    Multimode
  • Fiber Connector
    FC/PC
  • Operating Wavelength
    1550 nm
  • Maximum Insertion Loss
    1.0 dB
  • Typical Insertion Loss
    0.8 dB
  • Operating Humidity
    0.85
  • Beam Diameter (1/e<sup>2</sup>)
    ≤ 1 mm
  • Acceptance Angle
    ≤ 1˚
  • Beam Divergence
    ≤ 1˚
  • Core Diameter
    62.5 µm  
  • Cladding Diameter
    125 µm  
  • Spectral Width (FWHM)
    ≥ ± 30 nm
  • Working Distance
    0.5 - 1.5 cm

Resources & Downloads

2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Near Infrared (NIR) Sensor CardsF-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$215

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Fiber Pigtailed CollimatorsF-COL-62-15Fiber Pigtailed Collimator, 1550 nm, 62.5/125 µm Multimode.
In Stock
$75

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Standard Multimode Fiber Patch CablesF-MFD-C-1FCFiber Patch Cord, Multimode, F-MFD-C, 850/1300 nm, 1.0 m, FC to FC
In Stock
$23
Fiber Optic Mating AdaptorsF-MA-FC-FCFiber Optic Mating Adapter, FC Female to FC Female
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$11