Sorry, this product is no longer offered for sale. The recommended replacement product is F-CLX-8-3-2.

Fiber Cleaver, Manual, 8.4 Degree Angle, 125 um Fiber, 3 mm min. Cleave

Technical Specs

  • Type
    Fiber Cleaver
  • Cleave Angle
    8º average; 0.35° standard deviation  
  • Cladding Diameter
    125 µm
  • Dimensions
    72 x 72 x 110 mm