Sorry, this product is no longer offered for sale.
Fiber Cleaver, Manual, 0.5 Degree Angle, 125 um Fiber, 3 mm min. Cleave

The F-CLX-0-3 Manual Fiber Cleaver is simple to operate and produces very high quality cleaves. Once the fiber is placed in the V-groove, the patented mechanism clamps, tenses, scribes and cleaves the fiber with a simple downward push of the top lever. The F-CLX-0-3 perpendicular optical fiber cleaver provides a typical end angle of 0.25 ° and has an excellent cleave repeatability. A minimum cleave length of only 3 mm is possible. Other features include a long-life blade angled to reduce stresses during cleaving and providing up to 20,000 cleaves and a scale for gauging cleave lengths.
Specifications
- TypeFiber Cleaver
- Cleave Angle<0.5° ave., <0.6° for 99% of cleaves
- Cladding Diameter125 µm
- Dimensions72 x 72 x 90 mm

Resources & Downloads
Manuals
CLX Series Fiber Cleaver User Manual(638.5 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-CL1Fiber Cleaver, Wide Carbide Blade | In Stock | ||||
![]() | F-BK3Fiber Cleaver, 0.5 deg., 6-10 mm Cleave, 250-900 µm Coating (RoHS Pending) | |||||
![]() | FK11Fiber Cleaver, Electronic, 80-200 µm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-JS2Fiber Jacket Stripper, 1.25 mm and 1.50 mm Optical Fiber Cables. | In Stock | ||||
![]() | F-AS-KITBare Fiber Adaptor Kit, Single-mode, FC, SC, and ST Connectors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-KSKevlar Shears, High Carbon Steel, Non-slip Blades, 0.625 in. Cut Length. | In Stock |






