Polarization Insensitive Circulator, 1310nm, FC/PC connectors

Model: F-CIR-13-N-FP

Polarization Insensitive Circulator, 1310nm, FC/PC connectors

Model: F-CIR-13-N-FP

Technical Specs

  • Type
    Polarization Insensitive Circulator
  • Fiber Type
    Singlemode
  • Fiber Connector
    FC/PC
  • Operating Wavelength
    1310 nm
  • Typical Insertion Loss
    0.7 dB
  • Return Loss
    50 dB
  • Bandwidth
    ± 20 nm
  • Operating Temperatature
    0 to +70 °C
  • Dimensions
    89 x 38 x 16 mm
  • Isolation/Cross Talk
    50 dB  
  • Maximum Optical Power
    300 mW  
  • Polarization Mode Dispersion
    <0.1 ps

Polarization Insensitive Circulator, 1310nm, FC/PC connectors

Model: F-CIR-13-N-FP

   Compare
Add to List

Similar Products