Compare Description Drawings, CAD & Specs Avail. Price
Universal Cable ClampF-CCUniversal Cable Clamp, Two V-grooves
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$175

Features

Dual V-grooves Add Flexibility

The V-groove arrangement makes this clamp useful as a laboratory holder for small cylindrical optical elements as well as optical and electrical cables. The dual V-grooves design give users extra flexibility during configuration of their setup.

Easy Mounting

The two clamping bars can easily mount to any standard optical posts. They lock in place with a knurled thumbscrew. For direct mounting to tables, positioners and post holders, a stub post with a threaded stud is also provided. The stub post can also be used to hold a cable in the outer V-groove when the clamp is post-mounted.