Sorry, this product is no longer offered for sale.
Bare Fiber Test Adapter, Singlemode, ST Connector.

The F-BFTA-S-ST Bare Fiber Test Adapter accepts cleaved and non-cleaved fiber, requires only 3/4 in. of bare fiber exposed and has a typical insertion loss of less than 0.5 dB when using cleaved fiber. No messy gel applicators or reservoirs to fill. Simply strip your fiber and insert.
Designed to quickly connect to unterminated (bare fiber) for testing, servicing, or communication requirements. System includes single-mode ST Patch Cable, Bare Fiber Test Adapter, and 2 Disposable Matching Gel Cartridges. Simply connect the patch cable to your test equipment and insert bare fiber into the end of the test module. Connections are suitable for many testing applications with results similar to a standard terminated piece of fiber.
Designed to quickly connect to unterminated (bare fiber) for testing, servicing, or communication requirements. System includes single-mode ST Patch Cable, Bare Fiber Test Adapter, and 2 Disposable Matching Gel Cartridges. Simply connect the patch cable to your test equipment and insert bare fiber into the end of the test module. Connections are suitable for many testing applications with results similar to a standard terminated piece of fiber.
Specifications
- TypeBare Fiber Adapter
- Fiber ConnectorST
- Fiber TypeSingle-mode 9/125 µm
- Typical Insertion Loss0.5 dB
- Fiber Length1 m
- Operating Temperature10 to 30°C
Resources & Downloads
Manuals
Bare Fiber Tester Instruction Sheet(119.7 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-BFTA-S-SCBare Fiber Test Adapter, Singlemode, SC Connector. |
Supporting
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-SMF-28Optical Fiber, Singlemode, 1310/1550 nm, 0.14 NA | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FK11Fiber Cleaver, Electronic, 80-200 µm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-JS2Fiber Jacket Stripper, 1.25 mm and 1.50 mm Optical Fiber Cables. | In Stock |