About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale.
Photonic Crystal Fiber, Air Guided, 6 µm Core, 800 nm Operating


Photonic Crystal Fiber, Air Guided, 6 µm Core, 800 nm Operating
Model: F-AIR-6/800
The F-AIR-6/800 (NKT P/N AIR-6-800) Air Guided Photonic Crystal Fiber guides light in a hollow, 6 ± 1 μm air core using the Photonic Bandgap (PBG) effect. The highly periodic structure of air holes in the cladding of the fiber creates a photonic bandgap. This means that light of frequencies within the PBG is not allowed to propagate out through the cladding and may be trapped in the core of the fiber. In contrast to index-guiding fibers, there is no requirement on the refractive index of the core region to be larger than the index of the cladding. An inherent feature of PBG-Guiding is that the fiber only guides light in a limited spectral region. This fiber operates with less than 0.4 dB/m attenuation at 760 to 800 nm. Outside this region, the fiber core is anti-guiding. Extreme dispersion properties may be found in the PBG fibers, such as anomalous dispersion values in the thousands of ps/nm/km. Due to a negligible contribution from the core material (air), the total dispersion of PBG fibers is dominated by wave-guide dispersion. The NA is 0.17 @ 780 nm and 0.22 @ 830 nm. For adding fiber connectors and protective jackets, please contact Newport technical support.
Standard pricing is per meter. While supplies last!
Specifications
- Fiber TypeHollow Core Photonic Bandgap
- Core Diameter6 ±1 µm
- Cladding Diameter122 ± 5 µm
- Coating Diameter243 ±10 µm
- Cable Diameter2.5 mm
- MaterialPure Silica
- Buffer Coating MaterialSingle layer acrylate
- Maximum Attenuation<0.4 dB/m @ 760-800 nm
- Numerical Aperture0.17 @ 780 nm0.22 @ 830 nm
- Proof Test100 kpsi
- Fiber TypeHollow Core Photonic Bandgap
- Core Diameter6 ±1 µm
- Cladding Diameter122 ± 5 µm
- Coating Diameter243 ±10 µm
- Cable Diameter2.5 mm
- MaterialPure Silica
- Buffer Coating MaterialSingle layer acrylate
- Maximum Attenuation<0.4 dB/m @ 760-800 nm
- Numerical Aperture0.17 @ 780 nm0.22 @ 830 nm
- Proof Test100 kpsi
Resources & Downloads
Literature
F-AIR-6-800 Data Sheet(336.9 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-AIR-11/1550Photonic Crystal Fiber, Air Guided, 11 µm Core, 1550 nm Operating | UNIVERSAL | In Stock | ||||
![]() | F-AIR-10/1060Photonic Crystal Fiber, Air Guided, 10 µm Core, 1060 nm Operating | UNIVERSAL | In Stock |

