Patch Cord, Hollow Core Fiber, 11 µm Core, 1550 nm, 1 m, FC/UPC

  • Fiber Type
    Hollow Core Photonic Bandgap
  • Fiber Jacket
    3mm PCV
  • Core Diameter
    10.9 µm
  • Cladding Diameter
    120 µm
  • Coating Diameter
    220 µm
  • Material
    Pure Silica
  • Fiber Connector
    FC/UPC
  • Fiber Length
    1 m
  • Buffer Coating Material
    Single layer acrylate
  • Maximum Attenuation
    <0.1 dB/m @ 1550 nm
  • Numerical Aperture
    0.12
  • Proof Test
    100 kpsi