Sorry, this product is no longer offered for sale.
Fiber Optic Attenuator, Fixed, 1310 nm, 5 dB, FC/APC Connector.

The F-ADAT-13-05-55 Adaptor Type Attenuator is optimized for operation at either 1310 nm and has a bandwidth of ±40 nm. This compact attenuator have a male FC/APC connector at one end and a female FC/PC connector at the other end, enabling it to be placed in the optical path without additional fiber pigtails and connectors. The 5 dB attenuation is accurate to <±1.0 dB.
Compact, Bulkhead Packaged Versions
The F-ADAT Series Adaptor Type Attenuators are optimized for operation at either 1310 or 1550 nm and have a bandwidth of ±40 nm. These compact attenuators have a male connector at one end and a female connector at the other end, enabling them to be placed in the optical path without additional fiber pigtails and connectors. Attenuation accuracy is <±1.0 dB for values less than 10 dB, and <±10% for values greater than10 dB.
Specifications
- TypeFiber-optic Attenuator
- Fiber TypeSinglemode
- Fiber ConnectorFC/APC
- Operating Wavelength1310 nm
- Attenuation5 dB
Resources & Downloads
2D Product Drawings
F-ADAT Series Fiber-optic Attenuators Drawing(251.1 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-ADAT-13-03-55Fiber Optic Attenuator, Fixed, 1310 nm, 3 dB, FC/APC Connector. |
