Sorry, this product is no longer offered for sale.
Fiber Optic Attenuator, Fixed, 1310 nm, 3 dB, FC/PC Connector

The F-ADAT-13-03-50 Adaptor Type Attenuator is optimized for operation at either 1310 nm and has a bandwidth of ±40 nm. This compact attenuator have a male FC/PC connector at one end and a female FC/PC connector at the other end, enabling it to be placed in the optical path without additional fiber pigtails and connectors. The 3 dB attenuation is accurate to <±1.0 dB.
Specifications
- TypeFiber-optic Attenuator
- Fiber TypeSinglemode
- Fiber ConnectorFC/PC
- Operating Wavelength1310 nm
- Attenuation3 dB
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-ADAT-13-03-55Fiber Optic Attenuator, Fixed, 1310 nm, 3 dB, FC/APC Connector. | |||||
![]() | F-ADAT-13-10-50Fiber Optic Attenuator, Fixed, 1310 nm, 10dB, FC/PC Connector. | In Stock |
