Earthquake Restraint Set, 28 in., Requires Mounting Kit, Qty 4

The ERS2010-428 Earthquake Restraint system is designed to restrict the motion of optical table top during seismic activity. Model ERS2010-428 is rated for seismic forces generated by a maximum of 2000 pounds (908 kg) of combined table and payload weight per restraint. ERS2010-428 earthquake restraint is certified to comply with the 2018 International Building Code (IBC) and 2019 California Building Code (CBC). Model ERS2010-428 is a set of (4) 28 inch earthquake restraints. Anchors are not included and must be ordered separately (see ERS2010-KT anchor kits). ERS2010 restraints will not affect table performance.
Specifications
- TypeEarthquake Restraint Set
- Pack Quantity4
- Height28 in.
Resources & Downloads
3D Product Models
Manuals
Related Products
Earthquake Restraint Mounting Kits
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ERS2010-4-KTMounting Kit, Four Earthquake Restraints, Mounting Hardware & Epoxy | 2 Weeks |

