Earthquake Restraint, Optical Table, 23.5 in., Requires Mounting Kit

The ERS2010-123.5 Earthquake Restraint system is designed to restrict the motion of optical table top during seismic activity. Model ERS2010-123.5 is rated for seismic forces generated by a maximum of 2000 pounds (908 kg) of combined table and payload weight per restraint. ERS2010-123.5 earthquake restraint is certified to comply with the 2018 International Building Code (IBC) and 2019 California Building Code (CBC). Model ERS2010-123.5 is a single 23.5 inch earthquake restraint. Anchors are not included and must be ordered separately (see ERS2010 anchor kits). ERS2010 restraints will not affect table performance.
Specifications
- TypeTable Earthquake Restraint
- Pack Quantity1
- Height23.5 in.
Resources & Downloads
3D Product Models
Manuals
Related Products
Earthquake Restraint Mounting Kits
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ERS2010-1-KT-AMounting Kit, Earthquake Restraint, Mounting Hardware & Epoxy | 2 Weeks | ||||
![]() | ERS2010-1-KT-BMounting Kit, Earthquake Restraint, Mounting Hardware, No Epoxy | 2 Weeks | ||||
![]() | MD2500Epoxy Dispenser, Manual | 5 Weeks |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ERS2010-1-KT-AMounting Kit, Earthquake Restraint, Mounting Hardware & Epoxy | 2 Weeks |


