Sorry, this product is no longer offered for sale. It was discontinued on Apr 26, 2024The recommended replacement product is 10D20ER.2.
Mirror Mount Bundle, 10D20ER.2 Broadband Silver Mirror & U100-A2K-NL

The U100-A2K-NL is combined with the 10D20ER.2 mirror. The U100 mount coupled with the 10D20ER.2 mirror is an ideal packaged set for standard laboratory applications. Note that each item will be packaged separately for shipment.
U100-A2K-NL is a Precision Clear Edge Mirror Mount, 1.0 in. Diameter, with 2 Knob Adjustment. It is a Clear Quadrant Mirror Mount offering unsurpassed functionality. Thick front and rear plates with stiff springs improve the long-term stability and provide greater protection against vibrations. The patented clear quadrant design exposes the edge of the optic, allowing beams to pass close to the edge of a mounted optic.
The 10D20ER.2 Broadband Metallic Mirror is an excellent general purpose, broadband reflectors. This 1 inch (25.4 mm) diameter mirror is made from a 6.0 mm thick Borofloat® substrate. The ER.2 protected silver coating is composed of a low emissivity silver film fully encapsulated by a multilayer dielectric stack to prevent oxidation. This coating has excellent broadband reflectivity in the IR, while maintaining very good performance in the visible and near IR. Average reflectivity is greater than 96% from 480–1100 nm and greater than 98.5% from 1.1–20 μm. This mirror has a λ/10 surface flatness and a 15-5 surface quality.
U100-A2K-NL is a Precision Clear Edge Mirror Mount, 1.0 in. Diameter, with 2 Knob Adjustment. It is a Clear Quadrant Mirror Mount offering unsurpassed functionality. Thick front and rear plates with stiff springs improve the long-term stability and provide greater protection against vibrations. The patented clear quadrant design exposes the edge of the optic, allowing beams to pass close to the edge of a mounted optic.
The 10D20ER.2 Broadband Metallic Mirror is an excellent general purpose, broadband reflectors. This 1 inch (25.4 mm) diameter mirror is made from a 6.0 mm thick Borofloat® substrate. The ER.2 protected silver coating is composed of a low emissivity silver film fully encapsulated by a multilayer dielectric stack to prevent oxidation. This coating has excellent broadband reflectivity in the IR, while maintaining very good performance in the visible and near IR. Average reflectivity is greater than 96% from 480–1100 nm and greater than 98.5% from 1.1–20 μm. This mirror has a λ/10 surface flatness and a 15-5 surface quality.
Specifications
- Wavelength RegionBroadband
- Wavelength Range480-20000 nm
- Mirror ShapeRound
- Diameter25.4 mm
- Mirror SizeØ25.4 mm
- Thickness6.0 mm
- MaterialBorofloat® 33
- Coating TypeProtected Silver
- Coating CodeER.2
- Surface Quality15-5 scratch-dig
Resources & Downloads
Other
ER2-U100 RoHS Certificate(264.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-06Gloves, Large, 100 Quantity | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10J00ER.3Aluminum Mirror, Float Glass, 25.4 mm, 5λ, 400-10,000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10Q20BB.1Dielectric Mirror, Ultra-broadband, 25.4 mm, 99% 0-50°, 350-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10DC100AL.2Concave Metallic Mirror, 25.4 mm, 50 mm Focal Length, 250-600 nm | In Stock | ||||
![]() | 10DC100ER.2Concave Metallic Mirror, 25.4 mm, 50 mm Focal Length, 480-20,000 nm | 7 Weeks |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | U100-A2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9809NFMirror Mount, Classic, Corner, 1.0 in., 3 Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |









