Mirror Mount Bundle, 10D20ER.1 Broadband Aluminum Mirror & M1 Mount

  • Wavelength Region
    VIS
  • Wavelength Range
    450-700 nm
  • Mirror Shape
    Round
  • Diameter
    25.4 mm  
  • Mirror Size
    Ø25.4 mm
  • Thickness
    6.0 mm  
  • Material
    Borofloat® 33
  • Coating Type
    Enhanced Aluminum
  • Coating Code
    ER.1
  • Surface Quality
    15-5 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Angle of Incidence
    0-45°
  • Back Surface
    Ground
  • Reflectivity
    Ravg>93%, Rmin>90 % @ 450-700 nm