Sorry, this product is no longer offered for sale.

Ellipsoidal Reflector, 203.2 mm Diameter, 236.2 mm CA, 200-10,000 nm

Technical Specs

  • Coating Type
    Bright Rhodium
  • Wavelength Range
    200-10,000 nm
  • Mirror Shape
    Elliptical
  • Diameter
    203.2 mm  
  • Height
    140.0 mm  
  • Material
    Electro Deposited Nickel
  • Wavelength Region
    Broadband
  • Surface Quality
    80-50 scratch-dig
  • Clear Aperture
    236.2 mm
  • CA
    236.2 mm  
  • F/#
    1.75  
  • F 1
    33.8 mm  
  • F 2
    508 mm  
  • V
    63.5 mm  
  • Size Tolerance
    ±0.25 mm