Sorry, this product is no longer offered for sale.

Ellipsoidal Reflector, 127.0 mm Diameter, 124.5 mm CA, 200-10,000 nm

Technical Specs

  • Coating Type
    Bright Rhodium
  • Wavelength Range
    200-10,000 nm
  • Mirror Shape
    Elliptical
  • Diameter
    127.0 mm  
  • Height
    63.2 mm  
  • Material
    Electro Deposited Nickel
  • Wavelength Region
    Broadband
  • Surface Quality
    80-50 scratch-dig
  • Clear Aperture
    124.5 mm
  • CA
    124.5 mm  
  • F/#
    1.66  
  • F 1
    21.1 mm  
  • F 2
    241 mm  
  • V
    25.4 mm  
  • Size Tolerance
    ±0.25 mm