Vacuum Isolation Valve, NW16 ISO-KF, Inline Ports, Viton, 24 VDC, NC
The inline CVNL-K1-ECLVV-24DC Electromagnetic Cv Valve has an inline body configuration, ISO-KF NW16 flanges, Viton Seals, and operates with 24VDC power. It can be used in place of any existing Cv valve where electric actuation is preferred over pneumatic or manual actuation. ECv valves are actuated by a direct current electric power supply, and do not require the use of a pneumatic system.
Specifications
Type
Vacuum Isolation Valve
Configuration
Inline Ports
Orientation
Seals against atmosphere at either port
Flange Type
ISO-KF
Flange Size
NW16
Port Size
0.75 in.
Vacuum Range
10-9 Torr to Atmosphere
Solenoid Valve Coil Power
24 VDC
Valve Actuation
Electromagnetic, Normally Closed
Actuation Time
60 msec (opening/closing)
Blow-By Pressure
35 psi
Nose Seal Material
Viton
Bonnet Seal Material
Viton
Limit Switch
Yes
Operating Temperature Range
-26 - 60°C
Maximum Bakeout Temperature
150°C (with solenoid coil removed)
Typical Life
1,000,000 cycles
Power Requirements
32 Watts (initial) 7 Watts (running)
Type
Vacuum Isolation Valve
Configuration
Inline Ports
Orientation
Seals against atmosphere at either port
Flange Type
ISO-KF
Flange Size
NW16
Port Size
0.75 in.
Vacuum Range
10-9 Torr to Atmosphere
Solenoid Valve Coil Power
24 VDC
Valve Actuation
Electromagnetic, Normally Closed
Actuation Time
60 msec (opening/closing)
Blow-By Pressure
35 psi
Nose Seal Material
Viton
Bonnet Seal Material
Viton
Limit Switch
Yes
Operating Temperature Range
-26 - 60°C
Maximum Bakeout Temperature
150°C (with solenoid coil removed)
Typical Life
1,000,000 cycles
Power Requirements
32 Watts (initial) 7 Watts (running)