Sorry, this product is no longer offered for sale. It was discontinued on Apr 26, 2024
Cylindrical Lens, Plano-Convex, UVFS, 25 mm, 150 mm FL, Uncoated

The CSX20 Plano-Convex Cylindrical Lens is an uncoated, 1.0 inch (25.00 mm) diameter, UV Fused Silica plano-convex cylindrical lens with an effective focal length of 150.00 mm. It is designed to meet the demanding requirements of laser electro-optic applications.
Specifications
- Lens TypeCylindrical
- Lens ShapePlano-Convex
- SizeØ25.0 mm
- Center Thickness (T<sub>c</sub>)3.00 mm
- Edge Thickness (T<sub>e</sub>)2.49 mm
- Lens MaterialUV Grade Fused Silica
- Antireflection CoatingUncoated
- Surface Quality40-20 scratch-dig
- Effective Focal Length (EFL)150.0 mm
- Back Focal Length (BFL)147.94 mm
- Radius of Curvature (R)68.77 mm
- Focal Length Tolerance± 3.0%
- Center Thickness Tolerance± 0.1 mm
- Wedge15 arc min
- Clear Aperture24.0 mm
- Cleaning
Resources & Downloads
2D Product Drawings
PLANOCO1 VEX-S(89.6 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CSX150AR.16Cylindrical Lens, Plano-Convex, 50.8x50.8 mm, 150 mm FL, FS, 650-1000nm | |||||
![]() | CSX150AR.33Cylindrical Lens, Plano-Convex, 50.8 x 50.8 mm, 150 mm FL, FS, 1064 nm | |||||
![]() | CSX150AR.14Cylindrical Lens, Plano-Convex, 50.8x50.8 mm, 150 mm FL, FS, 430-700 nm | |||||
![]() | CKX150AR.14Cylindrical Lens, Plano-Convex, N-BK7, 2x2 in., 150 mm EFL, 430-700 nm | |||||
![]() | CKX20Cylindrical Lens, Plano-Convex, N-BK7, 25.0 mm, 150 mm FL, Uncoated |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | |||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | |||||
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | |||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses |









