Sorry, this product is no longer offered for sale.

Cylindrical Lens, Plano-Convex, UVFS, 25 mm, 50 mm FL, Uncoated

Technical Specs

  • Lens Type
    Cylindrical
  • Lens Shape
    Plano-Convex
  • Size
    Ø25.0 mm
  • Center Thickness (Tc)
    5.00 mm  
  • Edge Thickness (Te)
    1.03 mm  
  • Lens Material
    UV Grade Fused Silica
  • Antireflection Coating
    Uncoated
  • Surface Quality
    40-20 scratch-dig
  • Effective Focal Length (EFL)
    50.0 mm  
  • Back Focal Length (BFL)
    46.58 mm  
  • F/#
    3  
  • Radius of Curvature (R)
    22.93 mm  
  • Focal Length Tolerance
    ± 3.0%
  • Center Thickness Tolerance
    ± 0.1 mm
  • Wedge
    15 arc min
  • Clear Aperture
    24.0 mm
  • Cleaning

Related Products