Cylindrical Lens, Plano-Convex, 50.8x25.4 mm, 100 mm FL, FS, 245-440 nm

The CSX100AR.10 Plano-Convex Cylindrical Lens is a 245 to 440 nm anti-reflection coated, fused silica, plano-convex cylindrical lens with a 2 inch (50.8 mm) length, a 1 inch (25.4 mm) width and an effective focal length of 100 mm. It is designed to meet the demanding requirements of laser electro-optic applications. Newport's UV grade fused silica precision cylindrical lenses are polished to tight tolerances to ensure minimum wavefront distortion. UV grade fused silica will not fluoresce under UV light and is resistant to radiation. And for high-energy applications, the extreme purity of fused silica eliminates microscopic defect sites that could lead to laser damage.
Specifications
- Lens TypeCylindrical
- Lens ShapePlano-Convex
- Size50.8 x 25.4 mm
- Center Thickness (T<sub>c</sub>)4.79 mm
- Edge Thickness (T<sub>e</sub>)3 mm
- Lens MaterialUV Grade Fused Silica
- Antireflection Coating245-440 nm
- Coating CodeAR.10
- Surface Quality40-20 scratch-dig
- Surface Flatnessλ/2-λ/4
- Effective Focal Length (EFL)100.0 mm
- Back Focal Length (BFL)92.98 mm
- Thickness4.79 mm
- Principal Plane 2 (P<sub>2</sub>)-7.02 mm
- Radius of Curvature (R)46.00 mm
- Size Tolerance±0.1 mm
- Focal Length Tolerance± 2.0%
- Center Thickness Tolerance+0.5/-0.25 mm
- Edge Thickness Tolerance±0.3 mm
- Wedge<1 mrad in X axis
- Clear Aperture≥central 80% of dimensions
- Chamfers0.5 mm face width
- Chamfers Angle/Tolerance45°, typical
- f/Y3.9
- Cleaning

Resources & Downloads
2D Product Drawings
PLANOCO1 VEX-S(89.6 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CKX15Cylindrical Lens, Plano-Convex, N-BK7, 25.0 mm, 25 mm FL, Uncoated | 3 Weeks | ||||
![]() | CKV100AR.16Cylindrical Lens, Plano-Concave, N-BK7, 50.8x25.4mm,-100mm FL,650-1000nm | In Stock | ||||
![]() | CSV100AR.10Cylindrical Lens, Plano-Concave, 2 x 1 in., -100 mm FL, FS, 245-440 nm | |||||
![]() | CKX100AR.14Cylindrical Lens, Plano-Convex, N-BK7, 50.8x50.8mm, 100 mm, 430-700 nm | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CYH-2Cylindrical Lens Holder, 2.0 in. x 0.75-1.0 in., 2.063-20 Threaded Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CYM-2R-A25.4Cylindrical Lens Adapter, 25.4 mm Lens, CYM-2R Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CSX050AR.10Cylindrical Lens, Plano-Convex, 50.8x25.4 mm, 50.2 mm FL, FS, 245-440nm | In Stock |











