Sorry, this product is no longer offered for sale. The recommended replacement product is LDC3916334.

Laser Diode Driver Module, 1000mA, 6V [Discontinued]

Technical Specs

  • Type
    LDC-3900 Driver Card
  • Laser Current
    1 A
  • Laser Compliance Voltage
    6 V
  • Temperature Coefficient
    100 ppm/ °C
  • Laser Current Resolution
    0.1 mA  
  • Laser Current Accuracy
    ±0.1% of FS
  • Current Output 24 h Stability
    40 ppm FS
  • Current Output 1 h Stability
    20 ppm FS
  • External Modulation High Bandwidth
    0-200 kHz
  • External Modulation Low Bandwidth
    0-5 kHz
  • Laser Output Noise/Ripple Low Bandwidth
    5 µA
  • Laser Output Noise/Ripple High Bandwidth
    <10 µA
  • Photodiode Current Accuracy
    ±0.05% of FS
  • Photodiode Current Range
    0-10000 µA
  • Photodiode Current Resolution
    1 µA  
  • Photodiode Reverse Bias
    0-5 V
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C