Sorry, this product is no longer offered for sale.

Monochromator, 1/4 m, UV-VIS, USB, Motorized Slits, Dual Output Ports

Technical Specs

  • Blaze Wavelength
    200 nm, 400 nm
  • Communication Interfaces
    USB
  • Focal Length
    260 mm  
  • Line Density
    600 lines/mm
  • Number of Ports
    3  
  • Slits
    Motorized
  • Wavelength Range
    200-1300 nm
  • Wavelength Accuracy
    0.35 nm  
  • Wavelength Precision
    0.08 nm  
  • Stray Light
    3E-4
  • F/#
    F/3.9
  • Flange Series Size
    1.5 inch  
  • Half Angle
    11,83
  • Number of Gratings Supported
    3  
  • Wavelength Selection Method
    Motorized
  • Weight
    9.5 kg  
  • Power Requirements
    100-240 VAC, 47-63 Hz

Related Products