Sorry, this product is no longer offered for sale. The recommended replacement product is CS260B-1-MC-D.
Monochromator, 1/4 m, UV-VIS High Resolution, RS232/GPIB Interfaces, Micrometer Slits

The Cornerstone 260 is a high performance, economical and user-friendly monochromator ā an ideal instrument for research and OEM applications. The instrument is fully calibrated and includes diffraction gratings and a built-in shutter. It is designed to be fully compatible with the OrielĀ® Filter Wheel model USFW-100 and the Apex2 illuminator, where up to six order-sorting filters may be installed.
LabVIEW⢠based utility software is included to control both the monochromator and filter wheel. In addition to the utility software, the Cornerstone 260 may be controlled using the Oriel TracQ⢠Basic software or optional hand controller. An easy-to-understand command set is provided in the userās manual for those wanting to create their own programs.
The Cornerstone 260 uses an asymmetrical in-plane Czerny-Turner optical configuration. The optical configuration is designed to ensure high resolution and maximum throughput. This F/3.9 monochromator is optimized to provide excellent stray light rejection while minimizing aberrations. Its wavelength drive is designed to increase speed as much as possible without sacrificing accuracy or precision.
Mounting plates and kits are available to conveniently fasten the monochromator to an optical table, and to couple with the Oriel Research Lamp Housings and APEX2 light sources. Threaded holes on the mounting surface also allow rod mounting of the Cornerstone 260.
To help increase the longevity of the instrument, Newport recommends returning the monochromator to the factory periodically for re-calibration and service. Three tiers of service are conventienly offered and more information can be found here. We also offer the opportunity to change gratings or slit configurations during this factory service. Part Number 27-20-081 can be offered as a replacement power supply for this model. Power cord sold separately based on geographic location.
Resources & Downloads
Literature
Oriel Legacy Cornerstone 260 Monochromator Datasheet(883.6 kB, PDF)
2D Product Drawings
Cornerstone 260 dim(152.1 kB, PDF) NT-pg42b(461.3 kB, PDF) BPT-pg4-20a(489.7 kB, PDF)
Manuals
Oriel Mono Utility v5.0 Quick Start Guide(1,018.4 kB, PDF) Oriel Legacy Cornerstone 260 Monochromator User's Manual(2.6 MB, PDF)
Software
Oriel MonoUtility_v5.0.4(490 MB, ZIP) Oriel MonoUtility_v5.1_MAC OS(13.7 MB, ZIP) Oriel Mono Utility v5.1 Software Quick Start Guide(1.5 MB, PDF) Oriel MonoUtility_v5.1_Windows OS(293.5 MB, ZIP)
Related Products
Included Components
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 74062Diffraction Grating Assembly, Triple, 240nm blaze, 200-600nm | |||||
![]() | 74063Diffraction Grating Assembly, Triple, 360 nm blaze, 200-1400 nm | |||||
![]() | 77989Diffraction Grating Assembly, Triple, 975 nm blaze, 350-1400 nm | |||||
![]() | 74001Micrometer Driven Slit Assembly, Monochromators and Spectrographs | |||||
![]() | 70040Cable, RS-232 Serial Communication, 6 Foot (1.8 Meter) Length |
Factory Calibration Services
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CS260-MCAL-OPT1Calibration Service, 1 Year, CS260B Monochromators | |||||
![]() | CS260-MCAL-OPT2Calibration Service, 3 Year, CS260B, Grating & Mirror Upgrade | |||||
![]() | CS260-MCAL-OPT3Repair Service, CS260B Monochromators |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66901Arc Lamp Housing, Research, 50-500 W, F/1.5 Plano-Convex, 1.5 Inch Flange | |||||
![]() | 66902Arc Lamp Housing, Research, 50-500 W, F/1 2 Element Plano-Convex, 1.5 Inch Flange | |||||
![]() | 67001Arc Lamp Housing, Research, 50-500 W, F/2.2 Asphere, 1.5 Inch Flange | |||||
![]() | 67009QTH Lamp Housing, Research, 10-250 W, F/2.2 FS Asphere, Collimated | |||||
![]() | 66881QTH Lamp Housing, Research, 10-250 W, F/0.85 Borofloat Glass, Collimated | |||||
![]() | 67005Arc Lamp Housing, Research, 50-500 W, F/1 Asphere, 1.5 Inch Flange | |||||
![]() | 66884QTH Lamp Housing, Research, 10-250 W, F/1, 2 Element FS, Collimated | |||||
![]() | 67011QTH Lamp Housing, Research, 10-250 W, F/1 FS Asphere, Collimated |










