About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale.
Valumax Plano-Convex Cylindrical Lens, 12.7x6.35mm, 6.35 EFL, Uncoated




Valumax Plano-Convex Cylindrical Lens, 12.7x6.35mm, 6.35 EFL, Uncoated
Model: CKX510
CKX510 is an uncoated N-BK7 plano-convex cylindrical lens, with dimensions of 12.7 x 6.35 mm and an effective focal length of 6.35 mm.
Designed to meet the demanding requirements of laser electro-optic applications, Newport's N-BK7 precision cylindrical lenses are manufactured from fine annealed optical glass and are polished to tight tolerances to ensure minimum wavefront distortion. They are available either uncoated or multi-layer AR coated, with a choice of broadband coatings or a laser line V-coating for 1064 nm.
Specifications
- Lens TypeCylindrical
- Lens ShapePlano-Convex
- Size12.7 x 6.35 mm
- Center Thickness (T<sub>c</sub>)5.42 mm
- Lens MaterialGrade A N-BK7
- Antireflection CoatingUncoated
- Surface Quality60-40 scratch-dig
- Effective Focal Length (EFL)6.35 mm
- Back Focal Length (BFL)2.78 mm
- F/#2
- Centration<5 arc min
- Center Thickness Tolerance±0.3 mm
- Clear Aperture≥central 80% of dimensions
- Chamfers0.6 mm face width
- Chamfers Angle/Tolerance45° ±15°, typical
- Cleaning

- Lens TypeCylindrical
- Lens ShapePlano-Convex
- Size12.7 x 6.35 mm
- Center Thickness (T<sub>c</sub>)5.42 mm
- Lens MaterialGrade A N-BK7
- Antireflection CoatingUncoated
- Surface Quality60-40 scratch-dig
- Effective Focal Length (EFL)6.35 mm
- Back Focal Length (BFL)2.78 mm
- F/#2
- Centration<5 arc min
- Center Thickness Tolerance±0.3 mm
- Clear Aperture≥central 80% of dimensions
- Chamfers0.6 mm face width
- Chamfers Angle/Tolerance45° ±15°, typical
- Cleaning

Resources & Downloads
2D Product Drawings
PLANOCO1 VEX-S(89.6 kB, PDF)
Related Products
Supporting
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | CYH-1Cylindrical Lens Holder, 1.0 in x 0.25-0.50 in., 0.75 in. Clear Aperture | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |




