About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale.
Cylindrical Lens, Plano-Convex, N-BK7, 2x2 in., 300 mm EFL, 1064 nm




Cylindrical Lens, Plano-Convex, N-BK7, 2x2 in., 300 mm EFL, 1064 nm
Model: CKX300AR.33
The CKX300AR.33 Plano-Convex Cylindrical Lens is a 1064 nm anti-reflection coated, 2 inch (50.8 mm) length by 2 inch (50.8 mm) width, N-BK7 plano-convex cylindrical lens with an effective focal length of 300 mm. It is designed to meet the demanding requirements of laser electro-optic applications. Newport's N-BK7 precision cylindrical lenses are manufactured from fine annealed optical glass and are polished to tight tolerances to ensure minimum wavefront distortion.
Specifications
- Lens ShapePlano-Convex
- Size50.8 x 50.8 mm
- Lens MaterialGrade A N-BK7
- Antireflection Coating1064 nm
- Coating CodeAR.33
- Damage Threshold12 J/cm2 for 10 ns pulses, 10 Hz @ 1064 nm
- Effective Focal Length (EFL)300 mm

- Lens ShapePlano-Convex
- Size50.8 x 50.8 mm
- Lens MaterialGrade A N-BK7
- Antireflection Coating1064 nm
- Coating CodeAR.33
- Damage Threshold12 J/cm2 for 10 ns pulses, 10 Hz @ 1064 nm
- Effective Focal Length (EFL)300 mm

Resources & Downloads
3D Product Models
Other
CKX300AR.33 RoHS Certificate(266.2 kB, PDF) CKX300AR.33_ROHS2-2021.pdf(281.6 kB, PDF) AR.33 Raw Data.xlsx(57.4 kB, XLSX)
2D Product Drawings
PLANOCO1 VEX-S(89.6 kB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | CYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |


