Cylindrical Lens, Plano-Convex, N-BK7, 2x2 in, 300 mm EFL, 1000-1550 nm

  • Lens Shape
    Plano-Convex
  • Size
    50.8 x 50.8 mm
  • Lens Material
    Grade A N-BK7
  • Antireflection Coating
    1000-1550 nm
  • Coating Code
    AR.18
  • Effective Focal Length (EFL)
    300 mm