Cylindrical Lens, Plano-Convex, N-BK7, 50.8x25.4mm, 25.4mm, 1000-1550nm

  • Lens Shape
    Plano-Convex
  • Size
    50.8 x 25.4 mm
  • Lens Material
    Grade A N-BK7
  • Antireflection Coating
    1000-1550 nm
  • Coating Code
    AR.18
  • Effective Focal Length (EFL)
    25.4 mm