Cylindrical Lens, Plano-Convex, N-BK7, 25.4x12.7 mm, 19 mm, 430-700 nm

The CKX019AR.14 Plano-Convex Cylindrical Lens is a 430 to 700 nm anti-reflection coated, 1 inch (25.4 mm) length by 1/2 inch (12.7 mm) width, N-BK7 plano-convex cylindrical lens with an effective focal length of 19.0 mm. It is designed to meet the demanding requirements of laser electro-optic applications. Newport's N-BK7 precision cylindrical lenses are manufactured from fine annealed optical glass and are polished to tight tolerances to ensure minimum wavefront distortion.
Resources & Downloads
Other
CKX019AR.14 RoHS Certificate(708.4 kB, PDF) AR.14 Raw Data.xlsx(63.9 kB, XLSX)
2D Product Drawings
PLANOCO1 VEX-S(89.6 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CYH-1Cylindrical Lens Holder, 1.0 in x 0.25-0.50 in., 0.75 in. Clear Aperture | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CYM-2R-A12.7Cylindrical Lens Adapter, 12.7 mm Lens, CYM-2R Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |






