Sorry, this product is no longer offered for sale. It was discontinued on May 3, 2023The recommended replacement product is CKIT-1AR.18-P.
Master Cylindrical Lens Set, N-BK7, Includes 13 Lenses, 1000-1550 nm

The CKIT-1AR.18 Master Cylindrical Lens Set is an 1000-1500 nm antireflection coated lens set containing 13 lenses. Newport's cylindrical lens sets provide a selection of research quality plano-convex and plano-concave lenses in convenient focal lengths from -200 to 300 mm. All lenses are edge marked with their Newport model number for easy identification. The lenses are packaged in a protective hardwood case and are held in place by foam inserts.
Specifications
- Lens TypeCylindrical
- Lens MaterialGrade A N-BK7
- Antireflection Coating1000-1550 nm
- Coating CodeAR.18
- Cleaning

Resources & Downloads
Other
CKIT-1AR.18 RoHS Certificate(265.2 kB, PDF) AR.18 Raw Data.xlsx(113.4 kB, XLSX)
Related Products
Products Included in This Kit
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CKX025AR.18Cylindrical Lens, Plano-Convex, N-BK7, 50.8x25.4mm, 25.4mm, 1000-1550nm | |||||
![]() | CKX038AR.18Cylindrical Lens, Plano-Convex, N-BK7, 50.8x25.4mm, 38.1mm, 1000-1550nm | In Stock | ||||
![]() | CKX050AR.18Cylindrical Lens, Plano-Convex, N-BK7, 50.8x25.4mm, 50.2mm, 1000-1550nm | In Stock | ||||
![]() | CKX062AR.18Cylindrical Lens, Plano-Convex, N-BK7, 50.8x25.4mm, 62.9mm, 1000-1550nm | In Stock | ||||
![]() | CKX075AR.18Cylindrical Lens, Plano-Convex, N-BK7, 50.8x25.4mm, 75.6mm, 1000-1550nm | |||||
![]() | CKX100AR.18Cylindrical Lens, Plano-Convex, N-BK7, 50.8x50.8mm, 100mm,1000-1550 nm | 7 Weeks | ||||
![]() | CKX150AR.18Cylindrical Lens, Plano-Convex, N-BK7, 2x2 in, 150 mm EFL, 1000-1550 nm | |||||
![]() | CKX200AR.18Cylindrical Lens, Plano-Convex, N-BK7, 2x2 in, 200 mm EFL, 1000-1550 nm | |||||
![]() | CKX300AR.18Cylindrical Lens, Plano-Convex, N-BK7, 2x2 in, 300 mm EFL, 1000-1550 nm | |||||
![]() | CKV075AR.18Cylindrical Lens, Plano-Concave, N-BK7, 50.8x25.4mm, -75mm FL,1000-1550nm | |||||
![]() | CKV100AR.18Cylindrical Lens, Plano-Concave, N-BK7,50.8x25.4mm,-100mm FL,1000-1550nm | |||||
![]() | CKV150AR.18Cylindrical Lens, Plano-Concave, N-BK7, 50.8x25.4mm, -150mm FL, 1000-1550nm | In Stock | ||||
![]() | CKV200AR.18Cylindrical Lens, Plano-Concave, N-BK7, 50.8x25.4mm, -200mm FL, 1000-1550nm | In Stock |






