Sorry, this product is no longer offered for sale. It was discontinued on May 3, 2023The recommended replacement product is CKIT-1-P.
Master Cylindrical Lens Set, N-BK7, Includes 13 Lenses, Uncoated

The CKIT-1 Master Cylindrical Lens Set is an uncoated lens set containing 13 lenses. Newport's cylindrical lens sets provide a selection of research quality plano-convex and plano-concave lenses in convenient focal lengths from -200 to 300 mm. All lenses are edge marked with their Newport model number for easy identification. The lenses are packaged in a protective hardwood case and are held in place by foam inserts.
Specifications
- Lens TypeCylindrical
- Lens MaterialGrade A N-BK7
- Antireflection CoatingUncoated
- Cleaning
Resources & Downloads
Other
CKIT-1 RoHS Certificate(263.5 kB, PDF)
Related Products
Products Included in This Kit
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CKX025Cylindrical Lens, Plano-Convex, N-BK7, 50.8x25.4 mm, 25.4 mm, Uncoated | In Stock | ||||
![]() | CKX038Cylindrical Lens, Plano-Convex, N-BK7, 50.8x25.4 mm, 38.1 mm, Uncoated | In Stock | ||||
![]() | CKX050Cylindrical Lens, Plano-Convex, N-BK7, 50.8x25.4 mm, 50.2 mm, Uncoated | In Stock | ||||
![]() | CKX062Cylindrical Lens, Plano-Convex, N-BK7, 50.8x25.4 mm, 62.9 mm, Uncoated | In Stock | ||||
![]() | CKX075Cylindrical Lens, Plano-Convex, N-BK7, 50.8x25.4 mm, 75.6 mm, Uncoated | In Stock | ||||
![]() | CKX100Cylindrical Lens, Plano-Convex, N-BK7, 50.8x50.8 mm, 100 mm, Uncoated | In Stock | ||||
![]() | CKX150Cylindrical Lens, Plano-Convex, N-BK7, 2 x 2 in., 150 mm EFL, Uncoated | In Stock | ||||
![]() | CKX200Cylindrical Lens, Plano-Convex, N-BK7, 2x2 in., 200 mm EFL, Uncoated | In Stock | ||||
![]() | CKX300Cylindrical Lens, Plano-Convex, N-BK7, 2x2 in., 300 mm EFL, Uncoated | In Stock | ||||
![]() | CKV075Cylindrical Lens, Plano-Concave, N-BK7, 50.8x25.4 mm, -75 mm FL, Uncoated | In Stock | ||||
![]() | CKV100Cylindrical Lens, Plano-Concave, N-BK7, 50.8x25.4mm, -100mm FL, Uncoated | In Stock | ||||
![]() | CKV150Cylindrical Lens, Plano-Concave, N-BK7, 50.8x25.4mm, -150 mm FL, Uncoated | In Stock | ||||
![]() | CKV200Cylindrical Lens, Plano-Concave, N-BK7, 50.8x25.4mm, -200 mm FL, Uncoated | In Stock |






