Sorry, this product is no longer offered for sale.
IR Beamsplitter, Calcium Fluoride, 38.1 mm, 50R/50T Ratio

The CAFBS11 IR Beamsplitter is a 38.1 mm diameter, 3.00 mm thick Calcium Fluoride beamsplitter with 50/50 reflection/transmission ratio optimized for 45° angle of incidence. This beamsplitter is designed for broadband infrared applications covering spectral range from 2 to 8 μm. The back surface of the beamsplitter has a 3 arc minutes wedge to reduce undesired interference effects caused by the back reflections from both surfaces of the optics.
Specifications
- Wavelength Range2-8 µm
- Diameter38.1 mm
- MaterialCalcium Fluoride
- Coating Second SurfaceUncoated
- Angle of Incidence45°
- Reflection50 ±10%
- Transmission50 ±10%
- Surface Flatness≤2 λ at 632.8 nm over the clear aperture
- Surface Quality60-40 scratch-dig
- Diameter Tolerance+0.00/-0.13 mm
- Thickness3.0 mm
- Thickness Tolerance± 0.13 mm
- Parallelism3 arc minutes
- Clear Aperture> central 85% of diameter
- Cleaning

Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10RQ00UB.2Ultrafast Laser Beamsplitter, S Polarized, 25.4 mm, 700-950 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UVBS17-1UV Beamsplitter, 40.0 mm Diameter, 4.00 mm Thickness, 50R/50T ratio | In Stock | ||||
![]() | 10B20NC.1Optical Beam Sampler, Broadband, N-BK7, 25.4 mm, λ/10, 440-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10Q20BS.1Broadband Dielectric Beamsplitter, UVFS, 25.4 mm, λ/10, 480-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ALM-2AVariable Size Lens Mount, 25.4-60 mm, 40 TPI XY Adjusters | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPLH-1.5TOptic Holder, 1.5 in. Diameter, 2.063-20 Thread, For LP-2A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH2-1.5ROptic Holder Cell, 1.5 in. Diameter Optics, Requires LM2-R Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










