Sorry, this product is no longer offered for sale. It was discontinued on Jun 11, 2025
IR Beamsplitter, Calcium Fluoride, 25.4 mm, 50R/50T Ratio

The CAFBS10 IR Beamsplitter is a 25.4 mm diameter, 2.00 mm thick Calcium Fluoride beamsplitter with 50/50 reflection/transmission ratio optimized for45° angle of incidence. This beamsplitter is designed for broadband infrared applications covering spectral range from 2 μm to 8 μm. The back surface of the beamsplitter has a 3 arc minutes wedge to reduce undesired interference effects caused by the back reflections from both surfaces of the optics.
Specifications
- Wavelength Range2-8 µm
- Diameter25.4 mm
- MaterialCalcium Fluoride
- Coating Second SurfaceUncoated
- Angle of Incidence45°
- Reflection50 ±10%
- Transmission50 ±10%
- Surface Flatness≤2 λ at 632.8 nm over the clear aperture
- Surface Quality60-40 scratch-dig
- Diameter Tolerance+0.00/-0.13 mm
- Thickness2.0 mm
- Thickness Tolerance± 0.13 mm
- Parallelism3 arc minutes
- Clear Aperture> central 85% of diameter
- Cleaning

Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10Q20NC.UVUV Broadband Beam Sampler, UVFS, 25.4 mm, λ/10, 255-440 nm | In Stock | ||||
![]() | 20Q20NC.UVUV Broadband Beam Sampler, UVFS, 50.8 mm, λ/10, 255-440 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UVBS14-1UV Beamsplitter, 25.0 mm Diameter, 2.00 mm Thickness, 50R/50T ratio | 7 Weeks | ||||
![]() | 10RQ00UB.2Ultrafast Laser Beamsplitter, S Polarized, 25.4 mm, 700-950 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10Q20BS.1Broadband Dielectric Beamsplitter, UVFS, 25.4 mm, λ/10, 480-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10B20NC.1Optical Beam Sampler, Broadband, N-BK7, 25.4 mm, λ/10, 440-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










