Translating Optical Post, 0.5 in. Diameter, 8-32 & 1/4-20

  • Type
    Translating Optical Post
  • Diameter
    12.7 mm
  • Height
    2.0 in. nominal
  • Adjustment Range
    0.25 in.
  • Resolution
    0.6 mm per revolution
  • Sensitivity
    1.7 µm
  • Lock
    Yes
  • Thread Type
    8-32 and 1/4-20
  • Material
    Stainless Steel
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C