Isolation Platform, Bench Top, 24 x 36 in., Stainless Steel Surface, Cleanroom

  • Length
    36 in.
  • Width
    24 in.
  • Thickness
    2.2 in.
  • Working Surface
    Stainless Steel
  • Working Surface Height
    2.45±1.3 in.
  • Self Centering
    Yes
  • Releveling Accuracy
    0.6 mm
  • Load Capacity
    163 lb (74 kg)
  • Horizontal Isolation, Resonance
    3.6 Hz
  • Horizontal Amplification at Resonance
    10 dB
  • Horizontal Isolation, 10 Hz
    96%
  • Vertical Isolation, Resonance
    3.2 Hz
  • Vertical Amplification at Resonance
    12 dB
  • Vertical Isolation, 10 Hz
    90%
  • Weight
    77 lb (35 kg)