Isolation Platform, Bench Top, 24 x 30 in., Stainless Steel Surface

The BT-2430-SSN BenchTop™ Compact Vibration Isolation Platform provides rock solid 24 x 30 inch isolation platform performance in ultra-small packaging that is so critical to today’s life science and disk drive applications. Exclusive Stabilizer™ vibration isolation technology, adapted from our acclaimed Stabilizer Model S-2000 Vibration Isolators, is at the heart of the system. This technology is renowned for compact size, faster settling times, superior high-center-of-mass stability, lower natural frequency, and a patented, self-centering piston mechanism. Four isolator modules recessed into the bottom of the platform achieve top-notch table top vibration isolation. Each contains a pneumatic, flexible rolling diaphragm that supports the load, thereby decoupling vibrations from the isolated platform. If the platform is disturbed, the modules automatically relevel the platform using compressed air. No more bulky canisters to impede instrument access, restrict arm positioning or crowd workspaces. Newport’s hybrid-chamber design allows all vibration modules to be completely hidden within the platform. The BenchTop also minimizes fatigue. That’s because its low profile design adds only about two inches of height to your support surface.
Resources & Downloads
2D Product Drawings
BT-SSN Drawing(40.5 kB, PDF)
