Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Cube Beamsplitter Holder, 0.25 in. Cube, 1.035-40 Threaded Mounts

Specifications

  • Optic Size
    6.35 mm Cube
  • Mounting
    1.035-40
  • Material
    Anodized Aluminum
  • Weight
    16 g

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Compact Multi-Axis Lens PositionersLP6X-1HLens Positioner, 1.0 in. Diameter, XYZθXθYθZ, 100 TPI, 8-32 (M4) CLR
In Stock
$338
Lens TubesLT10-10Lens Tube, 1 inch LT Series, 1 inch length
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$23