Right-Angle Prism, ValuMax, N-BK7, 15.0 mm, Uncoated

The BRP-15 ValuMax® Right-Angle Prism is ideal for beam bending and retro reflection applications. It is often used instead of mirrors in applications where deformation of the reflective surface may cause a problem. The fine balance between performance and cost has been optimized, making this prism ideal for OEM applications in the visible and near infrared. By means of total internal reflection (TIR), a right-angle prism may be used as a 90° reflector or as a 180° retroreflector. Except for reflection losses from the entry and exit faces, TIR exhibits 100% reflectivity over a very broad wavelength range. The reflecting surface should be coated with protected aluminum if the incidence angle exceeds that acceptable for TIR or if the environment does not allow the reflecting surface to be kept clean, as TIR requires. The hypotenuse can also be used as a first surface reflector. In this case, the overcoat of black paint should be removed with acetone. This uncoated 15 x 15 mm prism is 15 mm thick and can be conveniently mounted and positioned on Newport holders.
Specifications
- Size15.0 mm
- MaterialN-BK7
- Coating TypeUncoated
- Surface Quality60-40 scratch-dig
- Surface Flatnessλ/2 at 632.8 nm
- Angle Tolerance±3 arc min
- Clear Aperture≥central 85%
- Size Tolerance+0/-0.25 mm
- Chamfers0.25–0.50 mm face width
- Chamfers Angle Tolerance45° ±15°
- Cleaning
Resources & Downloads
2D Product Drawings
PRISM-DWG.pdf(89.5 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 06SF10Brewster Angle Dispersing Prism, Ultrafast, SF10, 15 mm, 370-2000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 06SB10Brewster Angle Dispersing Prism, Ultrafast, UVFS, 15 mm, 185-2100 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BRAP15-AVRight-Angle Prism, N-BK7, 15mm, λ/8, Aluminum Hypotenuse, AR.14 | In Stock | ||||
![]() | BRAP15Right-Angle Prism, N-BK7, 15 mm, λ/8, Uncoated | In Stock | ||||
![]() | 06LK10Brewster Angle Dispersing Prism, Ultrafast, LaK21, 15 mm, 370-2000 nm | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PO46BD-503 Axis Tilt & Rotation Stage, ±2.5°, Micrometers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 488Vertical Stage with Rotary Platform, 1 in. Travel, 8-32 and 1/4-20 Mounting | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |








