Brewster Window, Minor: 25.0 mm, Major: 44.21 mm, 2.0 mm thick

The BQW-2 Brewster Window is made with UV grade fused silica with laser grade surface quality and parallelism to make it the ideal polarizer to use within a laser cavity. The BQW-2 has a 44.21 mm major axis, a 25.0 mm minor axis, and is 2.0 mm thick. When oriented at the 55.57° Brewster's angle, this window is designed to generate circular profile, allowing P-Polarized light to pass through the window with minimum losses while the S-Polarized light being reflected off the Brewster window. This window limits the transmitted wavefront distortion to 1/10 of wave.
Specifications
- Major Axis44.21 mm
- Minor Axis25.00 mm
- MaterialUV Grade Fused Silica
- Wavelength Range195-2100 nm
- Wavefront Distortionλ/10 @ 632.8, transmitted
- Surface Quality10-5 scratch-dig
- Thickness2.0 mm
- Thickness Tolerance± 0.2 mm
- Parallelism≤ 10 arc seconds
- Cleaning
- Clear Aperture>= 90% of central diameter
- Size Tolerance+0.0/-0.25 mm
- Antireflection CoatingUncoated

Resources & Downloads
2D Product Drawings
BQW-x DWG.pdf(84.4 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-06Gloves, Large, 100 Quantity | In Stock | ||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FSW16AR.14Parallel Optical Window, UV Fused Silica, 30.0 mm, λ/10, 425-675 nm | In Stock | ||||
![]() | FSW16Parallel Optical Window, UV Fused Silica, 30.0 mm, λ/10, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10QW40-30AR.14Optical Window, Parallel, UVFS, 25.4 mm, ≤λ/20, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 670-RCT-MBeam Steering Accessory, Top, SM Micrometers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 670-RCBBeam Steering Accessory, Bottom | In Stock | ||||
![]() | 670-RCTBeam Steering Accessory, Top, Precision AJS Screws |













