Optical Post Holder, Slotted Magnetic Base, 4 in. Height, 0.5 in. Posts

The BPH-4Z Magnetic-Base Post Holder is a patent pending re-invention of the classical optical post holder, combining a slim slotted base with a unique post holder. The top surface of the post holder has a series of kinematic indentations which, when used with the BPH-C-5 Post Collar, provide repeatable rotational alignment and indexing at 45° increments. The base features both angled and straight reference surfaces allowing edge-to-edge placement of adjacent post holders and, with the addition of the BPH-XB-5 Base Extender, can convert to a double-slotted base. The flat bottom also makes mounting more versatile and improves stability.
Specifications
- TypeMagnetic Base Post Holder
- Height101.6 mm
- Thread Type1/4-20 (M6) Slot
- MaterialCast Aluminum
- Pack Quantity1
- Inside Diameter12.7


Resources & Downloads
Other
BPH-4Z RoHS Certificate(279.4 kB, PDF) BPH-4Z_RoHS2021.pdf(684.1 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VPT-4Optical Post Holder, Translating, 4 - 4.64 in., 0.5 in. Posts, 1/4-20 | In Stock | ||||
![]() | VPH-3Optical Post Holder, No Slip, 3.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock | ||||
![]() | VPH-6Optical Post Holder, No Slip, 6.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock |
Supporting
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SA2-11Optical Breadboard Plate, Solid Aluminum, 12 x 12 in., 1 in. 1/4-20 Grid | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SP-3.5Optical Post, 3.5 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock | ||||
![]() | SP-6Optical Post, 6 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock | ||||
![]() | SP-4Optical Post, 4 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | 1 Week |











