Optical Post Holder, Slotted Magnetic Base, 3 in. Height, 0.5 in. Posts

The BPH-3Z Magnetic-Base Post Holder is a patent pending re-invention of the classical optical post holder, combining a slim slotted base with a unique post holder. The top surface of the post holder has a series of kinematic indentations which, when used with the BPH-C-5 Post Collar, provide repeatable rotational alignment and indexing at 45° increments. The base features both angled and straight reference surfaces allowing edge-to-edge placement of adjacent post holders and, with the addition of the BPH-XB-5 Base Extender, can convert to a double-slotted base. The flat bottom also makes mounting more versatile and improves stability.
Specifications
- TypeMagnetic Base Post Holder
- Height76.2 mm
- Thread Type1/4-20 (M6) Slot
- MaterialCast Aluminum
- Pack Quantity1
- Inside Diameter12.7

Resources & Downloads
Other
BPH-3Z RoHS Certificate(279.4 kB, PDF) BPH-3Z_RoHS2021.pdf(684.7 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VPH-2Optical Post Holder, No Slip, 2.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPT-3Optical Post Holder, Translating, 3 - 3.64 in., 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-4Optical Post Holder, No Slip, 4.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Supporting
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SA2-11Optical Breadboard Plate, Solid Aluminum, 12 x 12 in., 1 in. 1/4-20 Grid | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SP-4Optical Post, 4 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-3Optical Post, 3.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-2Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













