Sorry, this product is no longer offered for sale. The recommended replacement product is BPH-2.
Optical Post Holder Pack, Slotted-Base, 2 in. Height, 0.5 in. Posts, Qty 10

The BPH-2 Slotted-Base Post Holder is a patent pending re-invention of the classical optical post holder, combining a slim slotted base with a unique post holder. The top surface of the post holder has a series of kinematic indentations which, when used with the BPH-C-5 Post Collar, provide repeatable rotational alignment and indexing at 45° increments. The base features both angled and straight reference surfaces allowing edge-to-edge placement of adjacent post holders and, with the addition of the BPH-XB-5 Base Extender, can convert to a double-slotted base. The flat bottom also makes mounting more versatile and improves stability.
Specifications
- TypeSlotted Base Post Holder
- Height50.8 mm
- Thread Type1/4-20 (M6) Slot
- MaterialCast Aluminum
- Pack Quantity10
- Inside Diameter12.7


Resources & Downloads
Other
BPH-2PK RoHS Certificate(277.6 kB, PDF) BPH-2PK_RoHS2021.pdf(681.4 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BPH-XB-5Slotted Extension Base Pack, BPH Series Optical Post Holders, Qty 5 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BPH-C-5Indexing Post Collar Pack, 0.5 in. Optical Posts, Qty 5 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VPH-3Optical Post Holder, No Slip, 3.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-1.5Optical Post Holder, No Slip, 1.5 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPT-2Optical Post Holder, Translating, 2 - 2.28 in., 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Supporting
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SA2-11Optical Breadboard Plate, Solid Aluminum, 12 x 12 in., 1 in. 1/4-20 Grid | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SP-2Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-1Optical Post, 1.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-3Optical Post, 3.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













