Micrometer Head, Standard Resolution, 10 mm Travel, 90 lb. Load

The BM30.10 Micrometer features micron-scale resolution and very smooth motion for precision positioning applications. It has a 10 mm travel range and with axial load capacity of 454 N. BM micrometers, which mount via their threaded bezel and are held in place with a threaded collar, are the standard choice of actuator on UMR and MVN Series Stages and on SL Series Mirror Mounts.
Threaded Lock Collar Advantages
The threaded collar found on all BM Series micrometers not only allows easy front-side installation, it also allows the user to fine tune the distance between the micrometer's tip and the contact point.
Compatible Newport Stages & Mounts
BM Series Micrometers are compatible with the following manual stages and mounts.
- UMR3 Series
- UMR5 Series
- UMR8 Series
- UMR12 Series
- MVN Series
- TGN Series
- SL Series
- SL-A Series
Specifications
- TypeMicrometer
- Travel Range10.0 mm
- Drive TypeKnob
- Graduations10 µm
- Axial Load Capacity409 N
- Sensitivity1.0 µm
- Mounting ThreadsM20x1.0
Resources & Downloads
Other
BM30.10 RoHS Certificate(284.8 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BHC30.10Adjustment Screw, Hex, M20 x 1.00, 10mm Travel, BHC Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM11.10Micrometer Head, Standard Resolution, 10 mm Travel, 9 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM32.80Micrometer Head, Standard Resolution, 80mm Travel, 100 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM25.63Micrometer Head, Standard Resolution, 63 mm Travel, 100 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











