Sorry, this product is no longer offered for sale. The recommended replacement product is uncoated-n-bk7-plano-convex-lenses.
Basic Lens Kit, 7 BK7 Plano-Convex Lenses, Includes Accessories

The BASIC-KPX1 Basic Lens Kit consists of 7 uncoated N-BK7 plano-convex lenses housed in a plastic carrying case, comes complete with optics storage containers and cleaning accessories.
Resources & Downloads
Other
BASIC-KPX1 RoHS Certificate(263.3 kB, PDF)
Related Products
Included in this kit
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KPX076Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 25.4 mm EFL, Uncoated | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX082Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 50.2 mm EFL, Uncoated | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX088Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 75.6 mm EFL, Uncoated | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX094Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 100 mm EFL, Uncoated | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX103Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 175 mm EFL, Uncoated | |||||
![]() | KPX109Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 250 mm EFL, Uncoated | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX118Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 500 mm EFL, Uncoated | FREE 2-day shipping on thousands of products on Newport.com Learn More |

