Mass Flow Controller Module, 15 pin D-Sub Connector, 4 Channel

  • Type
    Mass Flow Controller Module
  • Number of Inputs
    16
  • Input Type
    Single Ended
  • Input Ranges
    -2 to 14 VDC
  • Number of Outputs
    4
  • Output Type
    Single Ended
  • Resolution
    14-bit
  • Connector Type
    15-pin D-sub
  • Mounting
    DIN rail
  • Power Consumption
    I/O: 24 VDC, 1.5 A
    Core: 24 VDC, 150 mA
  • Operating Temperature Range
    0 - 55°C
  • Storage Temperature Range
    -40 - 85°C
  • Dimensions
    52.5 x 125 x 92.3 mm
  • CE Certified
    Yes